10-MSJ-U 24:1/SSE-1/SSE-2/FT/72.00/S

10-MSJ-U 24:1/SSE-1/SSE-2/FT/72.00/S
Machine Screw Jack

Inch Worm Gear Machine Screw Jack, Upright, Standard, 10 ton Capacity, 24:1 Gear Ratio, Standard Threaded End

Lead Time:  4 Weeks*
$2240.81 each**
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
Gear Ratio 24:1
Screw Diameter 51 mm / 2.00 in
Screw Lead 13 mm / 0.50 in
Screw Root Diameter 36 mm / 1.41 in
Worm Turns Per Inch 48
Weight 60 kg / 132.90 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
Screw Material 4140 Series
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

Performance

Performance
Performance Value
Capacity 88,964 N / 20,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0021 N·m / 0.0190 in.-lb.
Max Input Torque 43.39 N·m / 384.00 in.-lb.
Max Input kW/HP 1.12 kW / 1.50 hp
Max Worm Speed Rated Load 246 rpm
Max Capacity at 1750 rpm 12,513 N / 2,813 lbf
Tare Drag Torque 2.260 N·m / 20.000 in.-lb.
Lift Screw Efficiency 40%
Jack Travel Rate at 1750 RPM 914 mm/min / 36 in/min

Get Quote

*Please fill out the information below so we can best assist you: